IESNA:LM-63-2002
[TEST]P1056130
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1696
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1213.2 1201.3 1197.7 1188.2 1174 1157.3 1137.1 1113.3 1088.3 1058.6
1026.5 993.2 956.3 918.2 879 838.5 796.9 756.5 710.1 668.5
623.3 578.1 534.1 487.7 442.5 396.1 349.7 303.3 255.7 210.5
166.5 123.7 84.4 48.8 17.8 0 0
1213.2 1215.6 1207.3 1191.8 1170.4 1145.4 1113.3 1078.8 1040.7 997.9
955.1 908.7 860 810 757.7 705.3 651.8 598.3 544.8 492.4
436.5 384.2 331.8 279.5 228.4 179.6 134.4 91.6 55.9 28.5
17.8 9.5 3.6 1.2 0 0 0
1213.2 1203.7 1187 1162.1 1127.6 1085.9 1039.6 988.4 932.5 871.8
810 744.6 679.2 611.4 544.8 480.5 415.1 353.3 292.6 234.3
182 133.2 88 47.6 23.8 19 13.1 8.3 4.8 2.4
1.2 1.2 0 0 0 0 0
1213.2 1204.9 1181.1 1146.6 1101.4 1047.9 990.8 924.2 852.8 777.9
702.9 626.8 549.5 478.1 405.6 336.6 271.2 209.3 155.8 105.9
61.9 27.4 20.2 15.5 11.9 7.1 4.8 2.4 1.2 1.2
1.2 1.2 0 0 0 0 0
1213.2 1206.1 1185.9 1147.8 1097.8 1039.6 975.3 905.2 829 748.1
667.3 585.2 506.7 430.6 356.8 286.7 222.4 164.1 113 66.6
28.5 21.4 16.7 11.9 8.3 4.8 3.6 1.2 1.2 1.2
0 0 0 0 0 0 0
